Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AD-LU 620 GVF

Expand Table
EN
1/5
Order number
CNSORDERNO
Technical description
DESCRIPTION_LONG
E-class Nr.
ECLASS
Costumer care number
CTN
Country of manufacture
COM
Minimum order quantity
MOQ
Data sheet-Link (PDF)
PDF
Weight
GW [kg]
Width
W [mm]
Height
H [mm]
Depth
D [mm]
1
AD-LU 620 GVF
Three-phase digital power meter with integrated current transformers, analog standard signal output, relay and semiconductor output and VarioControl interface
27210124
8543 70 90
Germany
1
Download
0.19
33
110
134
Mostrar vista comprimida (1 do produto)
Número de encomendaAD-LU 620 GVF
ShorttextPower Measurement
LongtextThree-phase digital power meter with integrated current transformers, analog standard signal output, relay and semiconductor output and VarioControl interface
Última alteração28.04.2023 11:08:01
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberAD-LU 620 GVF
Description longThree-phase digital power meter with integrated current transformers, analog standard signal output, relay and semiconductor output and VarioControl interface
Description shortPower Measurement
CNSPHYPROP Physical Properties

ECLASS 14.0

27-21-01-24 Transformador de valor de potência
tensão nominal máxima de funcionamento Ue230/24
número do artigo de produto do fabricanteAD-LU 620 GVF
Nome do fabricanteAdamczewski
endereço da ligação adicionalhttps://www.adamczewski.com/en/products/lu620gvf.html?sesid=33&sespid=14
Corrente nominal de saída0.021

ETIM 10.0

EC002476 Power value transformer